Pasternack Enterprises type N female to SMA male cable assembly product portfolio is made up of 494 standard and custom cable assemblies which use Flexible, Formable or Semirigid cable. Type N female to SMA male assemblies are manufactured with 30 different coaxial cable part numbers and 11 unique type N connectors. Our type N female to SMA male cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack type N female to SMA male cable assemblies are available with 59 different cable and connector combinations. Our customers can select the type N female to SMA male cable assemblies that have any of the following specifications: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, Bulkhead, standard polarity. Coax assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.
Our facility certified to ISO 9001:2015 ships type N female to SMA male cable assemblies the same day from the broadest, deepest inventory of microwave and RF components available. Excellent customer service and technical support are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).