SMA Male to N Female Bulkhead Precision Cable Using 150 Series Coax, RoHS
Product ID:
PE35954
Length
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | N |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | Bulkhead |
Connector Impedance 2 | 50 |
RF Cable Part Number | PE-150 Series |
RF Cable Type | 150 Series |
RF Cable Impedance | 50 |
Description
SMA Male to N Female Bulkhead Precision Cable Using 150 Series Coax, RoHS
PE35954 is a SMA male to type N female bulkhead cable using 150 Series coax. This Pasternack SMA male to type N female bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm N type for connector 2.
Our male SMA to female type N bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE35954 SMA male to N type female bulkhead cable assembly is constructed with 150 Series coax and the maximum VSWR is 1.4:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.