N Female Precision Connector Threaded Attachment For VNA Test Cable
Product ID:
PE44486
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Threaded |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 18 GHz |
Interface Type 1 | VNA Test Cable |
Description
N Female Precision Connector Threaded Attachment For VNA Test Cable
PE44486 type N female coaxial connector has an interface type of VNA Test Cable and a 50 Ohm impedance. Pasternack type N female connector uses shield/contact threaded as an attachment method. Our female N type coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
The Pasternack type N female coaxial connector has a PPE dielectric type and a VSWR of 1.2. The Pasternack type N coaxial connector has a passivated stainless steel body. Our PE44486 type N connector uses beryllium copper contact. This type N female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female N type connector will ship the same day as purchased. Our type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.P65Warnings.ca.gov
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.