N Female Precision Connector Threaded Attachment for VNA Test Cable
Product ID:
PE45502
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Threaded |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 18 GHz |
Interface Type 1 | VNA Test Cable |
Description
N Female Precision Connector Threaded Attachment for VNA Test Cable
PE45502 type N female coaxial connector has an interface type of VNA Test Cable and a 50 Ohm impedance. Pasternack type N female connector uses shield/contact threaded as an attachment method. Our female type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
The Pasternack N type female coaxial connector has a PPE dielectric type and a VSWR of 1.2. The Pasternack N type coaxial connector has a passivated stainless steel body. Our PE45502 N type connector uses beryllium copper contact. This type N female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female type N connector will ship the same day as purchased. Our type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom N type connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.