The RF dB attenuation range for Pasternack N 50 Ohm fixed attenuators is from 1 dB to 60 dB. The frequency range of our N 50 Ohm fixed attenuators is from DC to 18 GHz. This product line includes low to high power attenuators which have the power handling up to 500 Watts.
Pasternack N 50 Ohm fixed attenuators include male and female genders and can be bidirectional and directional, depending on the power rating. Our N 50 Ohm fixed attenuators are manufactured to precise industry specifications and the bodies are constructed of an aluminum finned heatsink, stainless steel or nickel plated brass. Pasternack commonly uses Pi attenuators or Pi pads for its attenuator designs.
Our facility certified to ISO 9001:2015 ships N 50 Ohm fixed attenuators the same day from the broadest, deepest inventory of RF and microwave part numbers on hand. Exceptional technical support and customer service are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).