Our 50 Ohm fixed attenuators are available with 2.4mm, 2.92mm, 7/16 DIN, 7mm, BNC, N, SMA and TNC connectors. RF dB attenuation values for these Pasternack 50 Ohm fixed attenuators range from 0 dB to 60 dB. The frequency range of our 50 Ohm fixed attenuators is from DC to 50 GHz. This product line includes low to high power attenuators which have the power handling up to 500 Watts.
Pasternack 50 Ohm fixed attenuators include male and female genders and can be bidirectional and directional, depending on the power rating. Our 50 Ohm fixed attenuators are manufactured to precise industry specifications and the bodies are constructed of an aluminum finned heatsink, stainless steel or nickel plated brass. Pasternack commonly uses Pi attenuators or Pi pads for its attenuator designs.
Our facility certified to ISO 9001:2015 ships 50 Ohm fixed attenuators the same day from the deepest, broadest inventory of RF and microwave parts on hand. Excellent technical support and customer service are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).