Pasternack Enterprises MMCX to UMCX cable assembly product line contains 7 custom and standard products using flexible coax cable. MMCX to UMCX assemblies are assembled with 1 different coaxial cable part number and 1 unique MMCX connector. Our MMCX to UMCX cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack MMCX to UMCX cable assemblies are manufactured with 1 unique connector and cable combination. Our customers can select the MMCX to UMCX cable assemblies with any combination of the following characteristics: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, right angle connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and complete RF testing and phase matching is available.
Our manufacturing facility certified to ISO 9001:2015 ships MMCX to UMCX cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers on hand. Exceptional technical support and customer service are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).