Pasternack Enterprises MMCX plug right angle to UMCX plug right angle cable assembly product portfolio offers 7 custom and standard configurations that use Flexible cable. MMCX plug right angle to UMCX plug right angle assemblies are manufactured using 1 unique coax cable type and 1 unique MMCX connector. Our MMCX plug right angle to UMCX plug right angle cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack MMCX plug right angle to UMCX plug right angle cable assemblies are manufactured with 1 different connector and cable combination. Customers can choose the MMCX plug right angle to UMCX plug right angle cable assemblies with any combination of the following configurations: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.
Our facility certified to ISO 9001:2015 builds and ships MMCX plug right angle to UMCX plug right angle cable assemblies the same day from the broadest, deepest inventory of RF and microwave components on hand. Exceptional technical support and customer service are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).