Pasternack Enterprises MMCX to BNC cable assembly product portfolio has 6 custom and standard designs using flexible coax cable. MMCX to BNC assemblies are built from 1 different cable part number and 1 different MMCX connector. Our MMCX to BNC cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack MMCX to BNC cable assemblies are manufactured with 1 different connector and cable combination. Our customers can select the MMCX to BNC cable assemblies that have any combination of the following configurations: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, right angle connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.
Our production facility certified to ISO 9001:2015 builds and ships MMCX to BNC cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts available. Exceptional customer service and technical support are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).