Pasternack Enterprises MMCX plug right angle to BNC female cable assembly product line contains 6 standard and custom products that use Flexible coax cable. MMCX plug right angle to BNC female assemblies are manufactured with 1 different coax cable type and 1 different MMCX connector. Our MMCX plug right angle to BNC female cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack MMCX plug right angle to BNC female cable assemblies are available with 1 unique connector and cable combination. Our customers can choose the MMCX plug right angle to BNC female cable assemblies with any combination of the following characteristics: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and total RF testing and phase matching is available.
Pasternack Enterprises' facility certified to ISO 9001:2015 ships MMCX plug right angle to BNC female cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts on hand. Excellent customer service and technical support are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).