Pasternack Enterprises MMCX plug right angle to SMA male right angle cable assembly product portfolio contains 6 standard and custom assemblies using Flexible coax cable. MMCX plug right angle to SMA male right angle assemblies are assembled using 1 unique cable type and 1 different MMCX connector. Our MMCX plug right angle to SMA male right angle cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack MMCX plug right angle to SMA male right angle cable assemblies are built with 1 different connector and cable combination. You can select the MMCX plug right angle to SMA male right angle cable assemblies with any of the following characteristics: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching is available.
Our production facility certified to ISO 9001:2015 ships MMCX plug right angle to SMA male right angle cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers in stock. Exceptional customer service and technical support are on hand to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).