To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

MMCX to Type N Cable Assemblies

Pasternack Enterprises MMCX to type N cable assembly product group is made up of 12 standard and custom configurations which use formable coax cable. MMCX to type N assemblies are built from 2 unique coax cable types and 1 unique MMCX connector. Our MMCX to type N cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack MMCX to type N cable assemblies are built with 2 different connector and cable combinations. Our customers may choose the MMCX to type N cable assemblies with any of the following specifications: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, right angle connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.

Our manufacturing facility certified to ISO 9001:2015 ships MMCX to type N cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts in stock. Exceptional technical support and customer service are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).