75 Ohm Mini SMB Plug to 75 Ohm BNC Male Cable Using 75 Ohm PE-B159-BL Blue Coax
Product ID:
PE38040/BL
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | Mini SMB |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 75 |
Connector Series 2 | BNC |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 75 |
RF Cable Part Number | PE-B159-BL |
RF Cable Type | MINI 59 |
RF Cable Impedance | 75 |
Description
75 Ohm Mini SMB Plug to 75 Ohm BNC Male Cable Using 75 Ohm PE-B159-BL Blue Coax
PE38040/BL is a Mini SMB plug to BNC male cable using MINI 59 coax. This Pasternack Mini SMB plug to BNC male cable assembly uses a 75 Ohm Mini SMB for connector 1 and a 75 Ohm BNC for connector 2.
Our plug Mini SMB to male BNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE38040/BL Mini SMB plug to BNC male cable assembly is constructed with MINI 59 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.