Mini SMB Jack 75 Ohm to Mini SMB Plug 75 Ohm Cable Assemblies

Pasternack Enterprises Mini SMB jack 75 Ohm to Mini SMB plug 75 Ohm cable assembly product portfolio is made up of 44 custom and standard cable assemblies which use Flexible cable. Mini SMB jack 75 Ohm to Mini SMB plug 75 Ohm assemblies are built from 6 different coaxial cable types and 1 different Mini SMB connector. Our Mini SMB jack 75 Ohm to Mini SMB plug 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack Mini SMB jack 75 Ohm to Mini SMB plug 75 Ohm cable assemblies are manufactured with 7 different connector and cable combinations. Customers may select the Mini SMB jack 75 Ohm to Mini SMB plug 75 Ohm cable assemblies that have any combination of the following characteristics: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.


The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships Mini SMB jack 75 Ohm to Mini SMB plug 75 Ohm cable assemblies the same day from the broadest, deepest inventory of microwave and RF part numbers on hand. Exceptional technical support and customer service are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant