To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Mini SMB 75 Ohm Cable Assemblies

Pasternack Enterprises Mini SMB 75 Ohm cable assembly product portfolio contains 474 standard and custom assemblies consisting of our flexible cable family. Mini SMB 75 Ohm cable assemblies are manufactured from 9 different coax cable types and 7 different Mini SMB connectors. Our Mini SMB 75 Ohm cable assemblies are available in combination with 2 additional connector series which are  BNC or Mini SMB.


Pasternack Mini SMB 75 Ohm cable assemblies are manufactured in 52 different cable and connector combinations. Customers may select the Mini SMB 75 Ohm cable assemblies with any of the following configurations: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, right angle or straight connectors, and 75 Ohm impedance. Coax assemblies are 100% continuity tested and total RF testing can be ordered.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships Mini SMB 75 Ohm cable assemblies the same day from the deepest, broadest inventory of microwave and RF components in stock. Exceptional technical support and customer service are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).


Try our Parametric Search