Pasternack Enterprises MCX plug right angle to UMCX plug right angle cable assembly product portfolio has 7 standard and custom designs that use Flexible cable. MCX plug right angle to UMCX plug right angle assemblies are manufactured with 1 unique coaxial cable part number and 1 unique MCX connector. Our MCX plug right angle to UMCX plug right angle cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack MCX plug right angle to UMCX plug right angle cable assemblies are available with 1 unique cable and connector combination. Our customers can select the MCX plug right angle to UMCX plug right angle cable assemblies with any combination of the following characteristics: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and complete RF testing and phase matching is available.
Our production facility certified to ISO 9001:2015 ships MCX plug right angle to UMCX plug right angle cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts in stock. Exceptional technical support and customer service are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).