MCX Plug Right Angle to BNC Female 4 Hole Flange Cable Using RG316-DS Coax
Product ID:
PE3W01570
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | MCX |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | BNC |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | 4 Hole Flange |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG316-DS |
RF Cable Type | RG316-DS |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE4879.jpg) | ![](/images/product/medium/RG316-DS.jpg) | ![](/images/product/medium/PE44887.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE4879 | RG316-DS | PE44887 | KitBOM Datasheet |
---|
MCX Plug Right Angle to BNC Female 4 Hole Flange Cable Using RG316-DS Coax
PE3W01570 is a MCX plug right angle to BNC female 4 hole flange cable using RG316-DS coax. This Pasternack MCX plug right angle to BNC female 4 hole flange cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm BNC for connector 2. MCX right angle to BNC coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug MCX right angle to female BNC 4 hole flange cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01570 MCX plug right angle to BNC female 4 hole flange cable assembly is constructed with RG316-DS coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.