BNC Female Connector Clamp/Solder Attachment 4 Hole Flange Mount for RG316-DS, RG188-DS, IP67 Rated
Product ID:
PE44887
Pricing
Quantity | Price |
1-24 | $57.99 |
25-49 | $55.09 |
50-99 | $52.19 |
100-249 | $49.87 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 19
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BNC |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | 4 Hole Flange |
Minimum Frequency | DC |
Maximum Frequency | 2 GHz |
Interface Type 1 | RG316-DS |
Interface Type 2 | RG188-DS |
Description
BNC Female Connector Clamp/Solder Attachment 4 Hole Flange Mount for RG316-DS, RG188-DS, IP67 Rated
PE44887 BNC female 4 hole flange coaxial connector has an interface type of RG316-DS, RG188-DS and a 50 Ohm impedance. Pasternack BNC female 4 hole flange connector uses shield/contact clamp/solder as an attachment method. Our female BNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.
The Pasternack BNC female 4 hole flange coaxial connector has a PTFE dielectric type. The Pasternack BNC coaxial connector has a brass body with nickel plating. Our PE44887 BNC connector uses beryllium copper contact. This BNC female 4 hole flange coaxial RF connector is REACH compliant.
This Pasternack female BNC 4 hole flange connector will ship the same day as purchased. Our 4 hole flange BNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.