LC Male Connector Clamp/Solder Attachment for RG218, RG219, RG17
Product ID:
PE4323
Pricing
Quantity | Price |
1-9 | $285.99 |
10-24 | $274.55 |
25-99 | $263.11 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 6
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | LC |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 1 GHz |
Interface Type 1 | RG218 |
Interface Type 2 | RG219 |
Interface Type 3 | RG17 |
Description
LC Male Connector Clamp/Solder Attachment for RG218, RG219, RG17
PE4323 LC male coaxial connector has an interface type of RG218, RG219, RG17 and a 50 Ohm impedance. Pasternack LC male connector uses shield/contact clamp/solder as an attachment method. Our male LC coaxial connector provides a minimum frequency of DC and a maximum frequency of 1 GHz.
The Pasternack LC coaxial connector has a phosphor bronze body with nickel plating. Our PE4323 LC connector uses beryllium copper contact. This LC male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male LC connector will ship the same day as purchased. Our LC male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom LC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.