To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

High Power Limiter, SMA, 100W Peak Power, 20 ns Recovery, 18.5 dBm Flat Leakage, 2 GHz to 4 GHz

Product ID: PE8020

Pricing

QuantityPrice
1-9$161.90
10-24$155.42
25-99$148.95
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In SeriesSMA
Connector In GenderMale
Connector In Impedance50 Ohm
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency2 GHz
Maximum Frequency4 GHz
Design TypeHigh Power
Peak Power100 Watt
Leakage (CW)18.5 dBm
Recovery Time 20 ns

Description