Pasternack PIN diode limiters are broadband passive devices used for receiver and RF component protection and are also used for power leveling applications. Our PIN diode limiters have power leveling limit thresholds of +9 dBm. These RF/microwave PIN diode limiters have input power maximums to 1W CW.
PIN diode limiters are available with SMA connectors. Our RF/microwave PIN diode limiters have frequency capabilities ranging from 500 MHz to 18 GHz depending on type and style. Pasternack PIN diode limiters have very low insertion loss at a maximum of 2.5 dB. Many of our coaxial limiters are RoHS and REACH compliant.
Our facility certified to ISO 9001:2015 ships these PIN diode limiters from stock the same day you buy them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support as well as friendly and efficient customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International)