FME to FME Cable Assemblies

Pasternack Enterprises FME to FME cable assembly product line offers 90 standard and custom configurations using flexible coax cable. FME to FME assemblies are built from 4 different coax cable types and 6 unique FME connectors. Our FME to FME cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack FME to FME cable assemblies are built with 13 different connector and cable combinations. You can choose the FME to FME cable assemblies that have any of the following characteristics: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and full RF testing and phase matching is available.


Our facility certified to ISO 9001:2015 builds and ships FME to FME cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts on hand. Exceptional customer service and technical support are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).