Pasternack Enterprises FME jack to FME jack cable assembly product line offers 42 custom and standard configurations which use Flexible coax cable. FME jack to FME jack assemblies are assembled with 3 unique cable part numbers and 3 different FME connectors. Our FME jack to FME jack cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack FME jack to FME jack cable assemblies are built with 6 unique connector and cable combinations. Our customers may select the FME jack to FME jack cable assemblies that have any of the following characteristics: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.
Pasternack Enterprises' facility certified to ISO 9001:2015 ships FME jack to FME jack cable assemblies the same day from the deepest, broadest inventory of RF and microwave components on hand. Exceptional customer service and technical support are available to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).