FME Plug to FME Plug Cable Using RG174 Coax, RoHS
Product ID:
PE35957LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | FME |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | FME |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | RG174A/U |
RF Cable Type | RG174 |
RF Cable Impedance | 50 |
Description
FME Plug to FME Plug Cable Using RG174 Coax, RoHS
PE35957LF is a FME plug to FME plug cable using RG174 coax. This Pasternack FME plug to FME plug cable assembly uses a 50 Ohm FME for connector 1 and a 50 Ohm FME for connector 2.
Our plug FME to plug FME cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE35957LF FME plug to FME plug cable assembly is constructed with RG174 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.