Flexible RG8 Type with Foam Dielectric Coax Cable Double Shielded with Black PVC Jacket
Product ID:
PE-B400
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG8 Type with Foam Dielectric |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PE (F) |
Jacket Diameter | 0.403 in |
Jacket Material | PVC |
No. of Shields | 2 |
Attenuation at 1 Ghz. | 6 dB |
Power, Max at 1 Ghz. | 190 Watts |
Frequency, Max | 4 GHz |
Max Operating Temperature | 80 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Coax Type | Coax |
Description
Flexible RG8 Type with Foam Dielectric Coax Cable Double Shielded with Black PVC Jacket
PE-B400 part number from Pasternack is a RG8 Type with Foam Dielectric coax cable that is flexible. Pasternack PE-B400 flexible coax cable is 50 Ohm and has a PE (F) dielectric. Our PE-B400 coax is constructed with a 0.403 jacket made of PVC. PE-B400 coax has a shield count of 2 and the maximum frequency for this Pasternack cable is 4 GHz. PE-B400 coax cable has an attenuation at 1 GHz of 6 dB and a maximum power of 190 watts at 1 GHz.
Pasternack RG8 Type with Foam Dielectric coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-B400 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-B400 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table