To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Flexible Coax Cables 50 Ohm

Pasternack Enterprises' flexible 50 Ohm coax RF cables category belongs to a family of products that are mostly RoHS and REACH compliant. Our flexible coax cable is designed to precise RF industry specifications with double, single or triple shielding.


Pasternacks' flexible 50 Ohm coax RF cables are produced in diameters of 0.056, 0.075, 0.080, 0.100, 0.101, 0.102, 0.104, 0.110, 0.114, 0.122, 0.158, 0.160, 0.163, 0.170, 0.190, 0.195, 0.206, 0.216, 0.240, 0.242, 0.300, 0.390, 0.403, 0.405, 0.425, 0.430, 0.500, 0.545, 0.590, 0.870 and 0.945 inches. Size and construction materials determine flexibility and bend radius of these flexible coax cables; some cables have a minimum one time bend radius. A variety of 50 Ohm flexible coaxial cable core dielectric materials including FEP, FEP (AS), PE, PE (AS), PE (F) or PTFE versions result in a wide range of performance characteristics. Our coax cables are designed to handle a wide range of performance criteria including attenuation, temperature, voltage, and RF power.


Our facility certified to ISO 9001:2015 ships flexible 50 Ohm coax RF cables the same day from the deepest, broadest inventory of RF and microwave parts on hand. Excellent technical support and customer service are on hand to assist you with your 50 Ohm flexible RF cable needs. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).