Low Loss Flexible RG58 Type Coax Cable Double Shielded with Black PE Jacket
Product ID:
PE-C195
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG58 Type |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PE (F) |
Velocity of Propagation | 80 % |
Jacket Diameter | 0.195 in |
Jacket Material | PE |
No. of Shields | 2 |
Attenuation at 1 Ghz. | 11.7 dB |
Power, Max at 1 Ghz. | 135 Watts |
RF Shielding | 90 dB |
Frequency, Max | 5.8 GHz |
Max Operating Temperature | 85 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, One Time | 0.5 in |
Minimum Bend Radius, Repeated | 2 in |
Coax Type | Coax |
Description
Low Loss Flexible RG58 Type Coax Cable Double Shielded with Black PE Jacket
PE-C195 part number from Pasternack is a RG58 Type coax cable that is flexible. Pasternack PE-C195 flexible coax cable is 50 Ohm and has a PE (F) dielectric. Our PE-C195 coax is constructed with a 0.195 jacket made of PE. PE-C195 coax has a shield count of 2, a RF shielding of 90 dB and the maximum frequency for this Pasternack cable is 5.8 GHz. PE-C195 coax cable has an attenuation at 1 GHz of 11.7 dB and a maximum power of 135 watts at 1 GHz.
Pasternack RG58 Type coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-C195 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-C195 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table