75 Ohm F Male to 75 Ohm F Female Bulkhead Cable Using 75 Ohm PE-B159-BK Black Coax
Product ID:
PE38138/BK
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | F |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 75 |
Connector Series 2 | F |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | Bulkhead |
Connector Impedance 2 | 75 |
RF Cable Part Number | PE-B159-BK |
RF Cable Type | MINI 59 |
RF Cable Impedance | 75 |
Description
75 Ohm F Male to 75 Ohm F Female Bulkhead Cable Using 75 Ohm PE-B159-BK Black Coax
PE38138/BK is a F type male to F type female bulkhead cable using MINI 59 coax. This Pasternack type F male to type F female bulkhead cable assembly uses a 75 Ohm type F for connector 1 and a 75 Ohm type F for connector 2.
Our male type F to female type F bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE38138/BK F type male to F type female bulkhead cable assembly is constructed with MINI 59 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.