Pasternack’s PE51FP1009 is a high performance 5G / LTE outdoor 2 port directional standard antenna specifically designed for cellular networks, is in stock at our production facility certified to ISO 9001:2015 that ship same day internationally. The 12.5 dBi sector Antenna operates within a range of 902 MHz-960 MHz and comes with N Type female Connector which is ideal for 5G, LTE, CDMA, LPWAN/IoT/M2M applications including LoRA, LTE-M, and NB-IOT. Manufactured to the highest international standards, our commercial grade, 2 port vertical/horizontal polarized sector antenna with heavy duty steel mast mounting brackets and a lightweight pvc radome is ideally suited for all weather operation. The standard directional multi-band design eliminates the need for different antennas and enable using the same antenna for a wide array of telecommunication applications where wide coverage is desired.
Pasternack's type N connectorized PE51FP1009 antenna has a F1 HPBW Vertical Elevation of 13.5 Degrees, and a HPBW Horizontal Azimuth of 120 Degrees with 50 Watts max input power. The dual band standard directional antenna has a type N female standard polarity threaded connector, gain nominal of 12.5 dBi gain and can be used to broadcast cellular LTE signals. The model 2 port PE51FP1009 designed specifically for the outdoors has an operational temperature between -40° to 90° deg C, and can withstand a wind velocity of up to 100 MPH.
Ideal for point to multipoint use in large open areas such as base station installations or large campuses the antenna has an impedance of 50 Ohms and max input power of 50 Watts. The mounting pole diameter is between 1.25in - 3.5in, and operates on the 900 MHz cellular band. Pasternack’s PE51FP1009 with white colored pvc Radome has passed through a rigorous Quality Management System (QMS) and comes from a facility certified to ISO 9001:2015. The part number PE51FP1009 is a directional standard series antenna with a dual band type and has a 12.5 dBi gain nominal.
The included mounting bracket and hardware for this dual band sector antenna with pvc radome, makes it very easy to install. The 2 port standard directional 900 MHz band antenna with vertical/horizontal polarization eliminates the need to purchase different antennas for each frequency. Pasternack's experts on high performance 5G / LTE outdoor antennas are on hand to assist you with any inquiries on 12.5 dBi standard directional 902 MHz-960 MHz N Type female connector antennas. Order our LTE outdoor directional standard antenna PE51FP1009, 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping via UPS or FedEx.