To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

902 - 960 Mhz, 12.5 Dbi Gain, Two-Port N-Type Female, Dual Pol Sector Antenna

Product ID: PE51FP1009

Pricing

QuantityPrice
1-24$204.29
25-49$194.08
50-99$183.86
100-249$175.69
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeSector
PolarizationVertical/Horizontal
Minimum Frequency902 MHz
Maximum Frequency960 MHz
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Nominal Gain12 dBi
Maximum Input VSWR1.5:1

Description