To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Fixed Break-Over Torque Wrench With 5/16 Bit For 3.5mm, 2.92mm, 2.4mm Connectors Pre-set to 12 in-lbs

Product ID: PE5019-2
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Design TypeBreak-Over
Torque Setting12 in-lbs
Torque Accuracy0.8 in-lbs
Hex Size5/16
Hex Bit Series 13.5mm

Description

Fixed Break-Over Torque Wrench With 5/16 Bit For 3.5mm, 2.92mm, 2.4mm Connectors Pre-set to 12 in-lbs

3.5mm torque wrenchPE5019-2 from Pasternack is part of our extensive in-stock RF tools for sale. This 3.5mm torque wrench has precision preset and is manufactured in a break-over design. Our 3.5mm torque wrench uses a hex size of 5/16.

This RF torque wrench for 3.5mm connectors is designed to help prevent over tightening. The Pasternack 3.5mm wrench in break-over design helps to limit 3.5mm connector torque ratings to the correct amount by alerting the user when the pre-set torque limit for 3.5mm connectors is reached. Our 3.5mm connector torque wrench is pre-set to 12 in-lbs.

PE5019-2 3.5mm torque wrench is one of over 40,000 RF, microwave and millimeter wave components and tools supplied by Pasternack. This 3.5mm wrench can be bought and shipped worldwide the same-day as with our other in-stock RF parts and tools.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov