Pasternack break-over RF torque wrenches provide the tool needed for tightening radio frequency connectors with precision. These calibrated break-over torque wrenches make it is easy to consistently and accurately appliy the correct torque ratings RF connectors. This selection of break over RF torque wrench choices are preset with the precise torque setting needed for the particular connector.
Break-over 1.0mm, 2.4mm, 2.92mm, 3.5mm, 7mm, type N, SC, SMA, SMC, SSMA, SSMC and TNC torque wrenches are available from Pasternack. RF connector break-over torque wrench presets include 2, 3, 4, 6.1, 8.1, 12, 14 and 30 in-lbs depending on model. Bit sizes for the breakover RF torque wrenches include: 1/4, 13/16, 20mm, 3/4, 5/8, 5/16, 5/32, 6mm, 9/16 and 9/32 bits based on the model.
RF connector torque wrenches ship the same day you order them from our Pasternack facilities in Irvine, CA certified to ISO 9001:2015. We offer the broadest and deepest inventory of RF, microwave and millimeter wave components available including break-over torque wrenches. Expert technical support and friendly customer service personnel are always here to assist you with your RF torque wrench needs. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).