To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.

BNC to NMO Mount Cable Assemblies

Pasternack Enterprises BNC to NMO Mount cable assembly product line offers 8 custom and standard configurations using flexible cable. BNC to NMO Mount assemblies are built from 1 different cable type and 2 different BNC connectors. Our BNC to NMO Mount cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack BNC to NMO Mount cable assemblies are available with 2 unique connector and cable combinations. You may select the BNC to NMO Mount cable assemblies with any combination of the following specifications: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.


The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships BNC to NMO Mount cable assemblies the same day from the broadest, deepest inventory of RF and microwave components available. Excellent customer service and technical support are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).