BNC Male to NMO Mount Cable Using PE-P195 Coax, LF Solder
Product ID:
PE3W18518LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | BNC |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | NMO Mount |
Connector Gender 2 | Sexless |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-P195 |
RF Cable Type | PE-P195 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
| | | |
---|
PE4016 | PE-P195 | PE51021 | KitBOM Datasheet |
---|
BNC Male to NMO Mount Sexless Cable Using PE-P195 Coax, LF Solder
PE3W18518LF is a BNC male to NMO Mount sexless cable using PE-P195 coax. This Pasternack BNC male to NMO Mount sexless cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm NMO Mount for connector 2.
Our male BNC to sexless NMO Mount cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W18518LF BNC male to NMO Mount sexless cable assembly is constructed with PE-P195 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table