BNC Female Bulkhead Mount Connector Solder Attachment End Launch PCB, .500 inch Diameter
Product ID:
PE44618
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BNC |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 4 GHz |
Interface Type 1 | End Launch |
Description
BNC Female Bulkhead Mount Connector Solder Attachment End Launch PCB, .500 inch Diameter
PE44618 BNC female bulkhead pcb connector has an interface type of end launch and a 50 Ohm impedance. Pasternack BNC female bulkhead connector uses shield/contact solder as an attachment method. Our female BNC pcb connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.
The Pasternack BNC female bulkhead pcb connector has a PTFE dielectric type and a VSWR of 1.15. The Pasternack BNC pcb connector has a brass body with nickel plating. Our PE44618 BNC connector uses brass contact. This BNC female bulkhead pcb RF connector is REACH compliant.
This Pasternack female BNC bulkhead connector will ship the same day as purchased. Our bulkhead BNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.