To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

BNC Female Bulkhead Mount Connector Solder Attachment End Launch PCB, .500 inch Diameter

Product ID: PE45891

Pricing

QuantityPrice
1-24$22.21
25-49$21.10
50-99$19.99
100-249$19.10
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 334
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderFemale
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead

Description