Slide-On BMA Jack Right Angle 2 Hole Flange to BNC Female 4 Hole Flange Cable Using RG400 Coax
Product ID:
PE3W11651
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | BMA |
Connector Gender 1 | Jack |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | 2 Hole Flange |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | BNC |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | 4 Hole Flange |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG400/U |
RF Cable Type | RG400 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
| | | |
---|
PE45332 | RG400/U | PE4056 | KitBOM Datasheet |
---|
Slide-On BMA Jack Right Angle 2 Hole Flange to BNC Female 4 Hole Flange Cable Using RG400 Coax
PE3W11651 is a BMA jack right angle 2 hole flange to BNC female 4 hole flange cable using RG400 coax. This Pasternack BMA jack right angle 2 hole flange to BNC female 4 hole flange cable assembly uses a 50 Ohm BMA for connector 1 and a 50 Ohm BNC for connector 2. BMA right angle to BNC coaxial cable assembly uses 90 degree right angle coax cable connector.
Our jack BMA right angle 2 hole flange to female BNC 4 hole flange cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11651 BMA jack right angle 2 hole flange to BNC female 4 hole flange cable assembly is constructed with RG400 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table