Pasternack Enterprises Alligator to BNC cable assembly product portfolio contains 51 standard and custom assemblies which use flexible coax cable. Alligator to BNC assemblies are manufactured with 7 different coax cable part numbers and 2 unique Alligator connectors. Our Alligator to BNC cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack Alligator to BNC cable assemblies are available with 8 unique connector and cable combinations. You can select the Alligator to BNC cable assemblies that have any of the following characteristics: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and common impedance. Coax assemblies are 100% continuity tested and full RF testing and phase matching can be specified.
Our production facility certified to ISO 9001:2015 builds and ships Alligator to BNC cable assemblies the same day from the broadest, deepest inventory of RF and microwave components on hand. Exceptional technical support and customer service are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).