Pasternack Enterprises alligator cable assembly product group is made up of 118 standard and custom cable assemblies within the flexible cable family. alligator cable assemblies are fabricated using 9 unique coax cable part numbers and 4 unique alligator connectors. Our Alligator cable assemblies are available in combination with 4 additional connector series which are the alligator, banana, BNC or spade.
Pasternack Alligator cable assemblies are manufactured in 13 unique cable and connector combinations. Customers can select the Alligator cable assemblies with any of the following specifications: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and common impedance impedance. Cable assemblies are 100% continuity tested and full RF testing can be specified.
The Pasternack facility certified to ISO 9001:2015 builds and ships Alligator cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers in stock. Excellent customer service and technical support are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).