75 Ohm Low Loss Flexible LMR-400-75 Outdoor Rated Coax Cable Double Shielded with Black PE Jacket
Product ID:
LMR-400-75
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | LMR-400 |
Flex Type | Flexible |
Impedance | 75 Ohm |
Dielectric Type | PE (F) |
Velocity of Propagation | 85 % |
Jacket Diameter | 0.405 in |
Jacket Material | PE |
No. of Shields | 2 |
RF Shielding | 90 dB |
Frequency, Max | 2.5 GHz |
Max Operating Temperature | 85 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, One Time | 1 in |
Minimum Bend Radius, Repeated | 4 in |
Coax Type | Coax |
Description
75 Ohm Low Loss Flexible LMR-400-75 Outdoor Rated Coax Cable Double Shielded with Black PE Jacket
LMR-400-75 part number from Pasternack is a LMR-400 coax cable that is flexible. Pasternack LMR-400-75 flexible coax cable is 75 Ohm and has a PE (F) dielectric. Our LMR-400-75 coax is constructed with a 0.405 jacket made of PE. LMR-400-75 coax has a shield count of 2, a RF shielding of 90 dB and the maximum frequency for this Pasternack cable is 2.5 GHz.
Pasternack LMR-400 coax cables are part of over 40,000 RF, microwave and millimeter wave components. LMR-400-75 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using LMR-400-75 or other coax can be built and shipped same day as well.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table