To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Flexible Coax Cables 75 Ohm

Pasternack Enterprises' flexible 75 Ohm coax RF cables category belongs to a family of products that are mostly RoHS and REACH compliant. Our coax cable is designed to precise RF industry specifications with double, single or triple shielding.


Pasternacks' flexible 75 Ohm coax RF cables are produced in diameters of 0.100, 0.110, 0.150, 0.159, 0.194, 0.206, 0.242, 0.275, 0.305, 0.332, 0.405 and 0.425 inches. Size and construction materials determine flexibility and bend radius; some cables have a minimum one time bend radius. A variety of core dielectric materials including FEP (F), PE, PE (F) or PTFE versions result in a wide range of performance characteristics. Our coax cables are designed to handle a wide range of performance criteria including attenuation, temperature, voltage, and RF power.


Our production facility certified to ISO 9001:2015 ships flexible 75 Ohm coax RF cables the same day from the deepest, broadest inventory of microwave and RF part numbers in stock. Excellent technical support and customer service are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).