To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.

7-16 DIN 50 Ohm Fixed Attenuators

The RF dB attenuation range for Pasternack 7-16 DIN 50 Ohm fixed attenuators is from 1 dB to 60 dB. The frequency range of our 7-16 DIN 50 Ohm fixed attenuators is from DC to 7.5 GHz. This product line includes low to high power attenuators which have the power handling up to 100 Watts.


Pasternack 7-16 DIN 50 Ohm fixed attenuators include male and female genders and can be bidirectional and directional, depending on the power rating. Our 7-16 DIN 50 Ohm fixed attenuators are manufactured to precise industry specifications and the bodies are constructed of an aluminum finned heatsink. Pasternack commonly uses Pi attenuators or Pi pads for its attenuator designs.


Our facility certified to ISO 9001:2015 ships 7-16 DIN 50 Ohm fixed attenuators the same day from the deepest, broadest inventory of RF and microwave parts on hand. Excellent technical support and customer service are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Attenuation (dB)

Max Frequency

Max Power (Watts)

 

1-20 of 256 Results
Jump to
of 13
GO