60 Watt RF Load Up to 2.7 GHz with 4.3-10 Male Black Anodized Aluminum
Product ID:
PE6TR1031A
Pricing
Quantity | Price |
1-4 | $329.99 |
5-9 | $316.79 |
10-24 | $303.59 |
25-99 | $290.39 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | 4.3-10 |
Connector Gender | Male |
Minimum Frequency | 698 MHz |
Maximum Frequency | 2.7 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.15:1 |
Maximum Power | 60 Watt |
Description
60 Watt RF Load Up to 2.7 GHz with 4.3-10 Male Black Anodized Aluminum
PE6TR1031A 60 Watts RF load (also known as termination or dummy load) has a 4.3-10 connector that is male. This Pasternack 60 watts 4.3-10 male load / termination is rated for a maximum frequency of 2.7 GHz. Our 4.3-10 male termination load is a rf load termination with a 50 Ohm impedance.
This low pim 4.3-10 load / coax terminator is manufactured with no chain. Pasternack 50 Ohm 4.3-10 coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.15:1. PE6TR1031A 60 watts 4.3-10 male low pim load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our 4.3-10 male 60 watts termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.