Our 50 Ohm RF load terminations are available in 2.4mm, 2.92mm, 7/16 DIN, BNC, C, Mini SMP, N, QMA, SMA, SMB, SMC, SMP and TNC connector types. Pasternack 50 Ohm RF load terminations are constructed of an aluminum finned heatsink, beryllium copper, nickel plated brass or stainless steel. .5 Watts, 1 Watts, 2 Watts, 5 Watts, 10 Watts, 25 Watts, 50 Watts and 100 Watts models of the Pasternack 50 Ohm load terminations are available with same day shipping.
Frequency ratings for these 50 Ohm RF load terminations range from DC to 50 GHz. Pasternack's 50 Ohm RF load terminations are available in female, jack, male and plug genders. 50 Ohm load terminations varieties from Pasternack are RoHS and REACH compliant.
Pasternack's facility certified to ISO 9001:2015 ships 50 Ohm RF load terminations the same day from the broadest, deepest inventory of microwave and RF part numbers on hand. Exceptional technical support and customer service are available to support you with RF load questions. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).