To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

6 Watts Low Power Commercial Grade WR-137 Waveguide Load 5.85 GHz to 8.2 GHz, Bronze

Product ID: PEWTR1011
Product discontinued.
Replaced with PEWTR1011A.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power6 Watt
Waveguide SizeWR-137
Minimum Frequency5.85 GHz
Maximum Frequency8.2 GHz

Description