6 Watts Low Power Commercial Grade WR-137 Waveguide Load 5.85 GHz to 8.2 GHz, Brass
Product ID:
PEWTR1011A
Pricing
Quantity | Price |
1-4 | $870.00 |
5-9 | $835.20 |
10-24 | $800.40 |
25-99 | $765.60 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 7
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Maximum Power | 6 Watt |
Waveguide Size | WR-137 |
Minimum Frequency | 5.85 GHz |
Maximum Frequency | 8.2 GHz |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.