Low Loss Flexible LMR-240 Outdoor Rated Coax Cable Double Shielded with Black PE Jacket
Product ID:
LMR-240
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Generic Name | LMR-240 |
| Flex Type | Flexible |
| Impedance | 50 Ohm |
| Dielectric Type | PE (F) |
| Velocity of Propagation | 84 % |
| Jacket Diameter | 0.24 in |
| Jacket Material | PE |
| No. of Shields | 2 |
| Attenuation at 1 Ghz. | 8 dB |
| RF Shielding | 90 dB |
| Frequency, Max | 5.8 GHz |
| Max Operating Temperature | 85 deg C |
| Center Conductor Type | Solid |
| Inner Conductor, Number of Strands | 1 |
| Minimum Bend Radius, One Time | 0.75 in |
| Minimum Bend Radius, Repeated | 2.5 in |
| Coax Type | Coax |
Description
Low Loss Flexible LMR-240 Outdoor Rated Coax Cable Double Shielded with Black PE Jacket
LMR-240 part number from Pasternack is a LMR-240 coax cable that is flexible. Pasternack LMR-240 flexible coax cable is 50 Ohm and has a PE (F) dielectric. Our LMR-240 coax is constructed with a 0.24 jacket made of PE. LMR-240 coax has a shield count of 2, a RF shielding of 90 dB and the maximum frequency for this Pasternack cable is 5.8 GHz. LMR-240 coax cable has an attenuation at 1 GHz of 8 dB.
Pasternack LMR-240 coax cables are part of over 40,000 RF, microwave and millimeter wave components. LMR-240 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using LMR-240 or other coax can be built and shipped same day as well.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table