4.3-10 Male to SMA Female Cable Using SPP-250-LLPL Coax
Product ID:
PE3C5878
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 4.3-10 |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMA |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | SPP-250-LLPL |
RF Cable Type | SPP-250-LLPL |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE45418.jpg) | ![](/images/product/medium/SPP-250-LLPL.jpg) | ![](/images/product/medium/PE45432.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE45418 | SPP-250-LLPL | PE45432 | KitBOM Datasheet |
---|
4.3-10 Male to SMA Female Cable Using SPP-250-LLPL Coax, LF Solder
PE3C5878 is a 4.3-10 male to SMA female cable using SPP-250-LLPL coax. This Pasternack 4.3-10 male to SMA female cable assembly uses a 50 Ohm 4.3-10 for connector 1 and a 50 Ohm SMA for connector 2.
Our male 4.3-10 to female SMA cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3C5878 4.3-10 male to SMA female cable assembly is constructed with SPP-250-LLPL coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.