Low Loss SPP-250-LLPL Plenum Rated Corrugated Coax Cable with Blue FEP Jacket Superflexible
Product ID:
SPP-250-LLPL
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | SPP-250-LLPL |
Flex Type | Corrugated |
Impedance | 50 Ohm |
Dielectric Type | PTFE |
Velocity of Propagation | 76 % |
Jacket Diameter | 0.28 in |
Jacket Material | FEP |
No. of Shields | 1 |
Attenuation at 1 Ghz. | 5.5 dB |
Power, Max at 1 Ghz. | 650 Watts |
Passive Intermodulation | -160 dBc |
RF Shielding | 100 dB |
Frequency, Max | 5.8 GHz |
Max Operating Temperature | 200 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, One Time | 1.25 in |
Coax Type | Coax |
Description
Low Loss SPP-250-LLPL Plenum Rated Corrugated Coax Cable with Blue FEP Jacket Superflexible
SPP-250-LLPL part number from Pasternack is a SPP-250-LLPL coax cable that is corrugated. Pasternack SPP-250-LLPL corrugated coax cable is 50 Ohm and has a PTFE dielectric. Our SPP-250-LLPL coax is constructed with a 0.28 jacket made of FEP. SPP-250-LLPL coax has a shield count of 1, a RF shielding of 100 dB and the maximum frequency for this Pasternack cable is 5.8 GHz. SPP-250-LLPL coax cable has an attenuation at 1 GHz of 5.5 dB and a maximum power of 650 watts at 1 GHz.
Pasternack SPP-250-LLPL coax cables are part of over 40,000 RF, microwave and millimeter wave components. SPP-250-LLPL cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using SPP-250-LLPL or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.