4 Watts Low Power Instrumentation Grade WR-22 Waveguide Load 33 GHz to 50 GHz
Product ID:
PE-W22TR1001
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Maximum Power | 4 Watt |
Waveguide Size | WR-22 |
Minimum Frequency | 33 GHz |
Maximum Frequency | 50 GHz |
Impedance | 50 Ohm |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.